IESNA:LM-63-2002
[TEST]P1389001
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-927-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15867.7
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
109.0 130.0 180.3 343.8 922.3 1567.9 2163.2 2548.9 2930.4 3420.9 4045.5 4691.1 5588.3 6435.1 7147.8 7747.3 8300.7 8841.5 
9415.8 10174.6 11050.8 11876.7 12090.5 11734.1 11138.8 10459.7 9939.8 9503.9 7852.1 5122.9 2452.5 1186.4 628.8 255.7 146.7 
79.7 46.1 0.0 
109.0 134.2 180.3 335.4 855.2 1542.8 2100.3 2519.5 2930.4 3416.7 3982.6 4707.9 5558.9 6326.1 7051.4 7646.7 8195.9 8711.5 
9298.4 10032.1 10941.8 11788.6 12082.1 11725.7 11092.7 10438.7 9893.7 9436.8 7864.7 5135.5 2502.8 1186.4 633.0 247.3 142.5 
75.5 46.1 0.0 
109.0 130.0 171.9 327.0 784.0 1421.2 2058.4 2486.0 2896.9 3366.4 3928.1 4640.8 5378.7 6145.9 6778.9 7227.5 7680.2 8233.6 
8866.6 9612.8 10644.1 11830.6 12396.5 12165.9 11415.5 10669.3 10162.0 9747.0 8325.8 5655.4 2905.2 1341.5 637.2 239.0 150.9 
83.8 50.3 0.0 
109.0 130.0 163.5 280.9 675.0 1287.0 1861.4 2364.4 2796.2 3257.4 3798.2 4452.2 5135.5 5814.7 6389.0 6866.9 7189.7 7676.0 
8351.0 9197.8 10380.0 11612.6 12585.2 12635.5 11985.7 11113.7 10539.3 10157.8 8916.9 6678.3 3743.7 1702.1 750.4 272.5 150.9 
96.4 62.9 0.0 
109.0 130.0 159.3 239.0 490.5 997.8 1576.3 2154.8 2624.4 3068.7 3567.6 4188.1 4842.1 5542.2 6133.3 6644.7 7001.1 7286.1 7709.6 
8405.5 9499.7 11029.8 12476.2 13004.4 12513.9 11629.3 11075.9 10694.5 9503.9 7822.8 5039.1 2293.2 1027.1 381.5 171.9 117.4 
83.8 0.0 
109.0 125.8 150.9 197.0 335.4 649.8 1178.0 1697.9 2276.4 2758.5 3215.5 3735.3 4326.4 4909.1 5584.1 6124.9 6556.7 6875.3 7110.1 
7520.9 8166.5 9332.0 11151.4 12606.1 12983.4 12111.4 11491.0 11025.6 9965.0 8476.7 6405.8 3785.6 1903.3 746.2 264.1 155.1 
113.2 0.0 
109.0 125.8 138.3 167.7 226.4 364.7 633.0 1069.0 1546.9 2075.2 2586.6 3140.0 3617.9 4137.8 4703.7 5282.2 5776.9 6229.7 6569.3 
6917.2 7353.2 8040.8 9139.1 10824.4 12509.7 13096.6 12740.3 12279.1 10640.0 8833.1 7055.6 5647.0 3584.4 1693.7 687.5 
222.2 150.9 0.0 
109.0 121.6 134.2 155.1 192.8 259.9 431.8 712.7 1136.1 1580.5 2079.4 2599.2 3106.5 3617.9 4121.0 4691.1 5185.8 5693.1 6116.5 6544.1 
6984.3 7562.8 8447.4 9755.4 11574.8 12924.7 13188.8 13042.1 11620.9 9591.9 7608.9 6074.6 4376.7 2460.9 1031.3 289.3 
171.9 0.0 
109.0 117.4 130.0 146.7 167.7 205.4 289.3 423.4 683.3 1039.7 1463.1 1911.7 2406.4 2905.2 3429.3 3957.5 4464.8 4988.8 5487.7 5969.8 
6477.0 7076.5 7868.9 8904.4 10241.7 11906.0 12669.0 12903.8 12576.8 11055.0 8963.0 6900.5 4900.8 3194.5 1417.0 469.5 
197.0 0.0 
109.0 117.4 121.6 130.0 134.2 146.7 159.3 184.5 218.0 276.7 373.1 515.6 712.7 993.6 1320.6 1685.3 2079.4 2544.7 3043.6 3605.3 4213.2 4925.9 
5772.7 6787.3 7956.9 9206.2 9965.0 10451.3 11226.9 10816.0 8963.0 6212.9 3743.7 1966.2 825.9 243.2 159.3 0.0 
109.0 113.2 113.2 113.2 117.4 117.4 117.4 121.6 117.4 121.6 121.6 125.8 134.2 142.5 167.7 192.8 230.6 280.9 348.0 444.4 566.0 750.4 997.8 1391.8 
2037.4 3177.7 4150.3 4758.2 5617.6 4804.3 3508.9 2465.0 1622.4 838.5 243.2 58.7 16.8 0.0 
109.0 109.0 109.0 104.8 104.8 104.8 104.8 100.6 96.4 96.4 96.4 96.4 92.2 88.0 88.0 88.0 92.2 100.6 109.0 121.6 138.3 150.9 171.9 201.2 264.1 448.6 
670.8 884.6 1442.1 1530.2 1081.6 658.2 381.5 176.1 71.3 29.3 12.6 0.0 
109.0 104.8 104.8 100.6 96.4 96.4 92.2 88.0 83.8 83.8 79.7 75.5 71.3 67.1 58.7 54.5 50.3 50.3 50.3 50.3 50.3 50.3 46.1 46.1 37.7 33.5 33.5 
33.5 41.9 50.3 37.7 33.5 33.5 25.2 16.8 12.6 12.6 0.0 
109.0 100.6 96.4 88.0 83.8 79.7 75.5 67.1 62.9 54.5 46.1 41.9 33.5 29.3 25.2 21.0 16.8 16.8 12.6 8.4 8.4 8.4 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 0.0 0.0 4.2 
4.2 8.4 8.4 8.4 0.0 
109.0 96.4 88.0 79.7 71.3 67.1 58.7 50.3 41.9 33.5 29.3 21.0 16.8 12.6 8.4 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 
8.4 8.4 0.0 
109.0 92.2 79.7 71.3 62.9 50.3 46.1 37.7 29.3 21.0 16.8 8.4 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 
8.4 0.0 
109.0 88.0 75.5 62.9 54.5 46.1 33.5 25.2 21.0 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 
4.2 0.0 
109.0 88.0 71.3 58.7 46.1 37.7 29.3 21.0 16.8 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 
0.0 
109.0 83.8 71.3 54.5 46.1 37.7 25.2 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
109.0 88.0 71.3 54.5 46.1 33.5 25.2 21.0 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
109.0 88.0 71.3 58.7 46.1 33.5 29.3 21.0 16.8 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
109.0 88.0 71.3 58.7 46.1 33.5 29.3 21.0 16.8 12.6 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
